Studio Shot

High Dump Buckets 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
93.1 in
2366 mm
Height
58 in
1472 mm
Weight
3157 lb
1432 kg

Overview

Increased dump height equals better performance in loading applications.

Product Specifications for 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge

Width 93.1 in 2366 mm
Height 58 in 1472 mm
Weight 3157 lb 1432 kg
Length 64.8 in 1645 mm
Capacity 2.7 yd³ 2.1 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type IT Coupler IT Coupler
Required Hydraulics 3rd Function 3rd Function

See how 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View