Studio Shot

Light Material Buckets - Performance Series 3.0 m3 (3.9 yd3), Pin On, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
100.4 in
2549 mm
Weight
1935.7 lb
878 kg
Height
55.3 in
1404 mm

Overview

High capacity increases productivity in handling light materials.

Product Specifications for 3.0 m3 (3.9 yd3), Pin On, Bolt-On Cutting Edge

Width 100.4 in 2549 mm
Weight 1935.7 lb 878 kg
Height 55.3 in 1404 mm
Length 60.4 in 1533 mm
Capacity 3.9 yd³ 3 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type Pin On Pin On

See how 3.0 m3 (3.9 yd3), Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View