Studio Shot

General Purpose Buckets 1.0 m3 (1.3 yd3) , CWL A-Series, Base Edge

Request A Price Click for Price

Key Specs

Width
81.1 in
2060 mm
Weight
972.2 lb
441 kg
Height
40.6 in
1031 mm

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Product Specifications for 1.0 m3 (1.3 yd3) , CWL A-Series, Base Edge

Width 81.1 in 2060 mm
Weight 972.2 lb 441 kg
Height 40.6 in 1031 mm
Length 33.3 in 847 mm
Capacity 1.3 yd³ 1 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type CWL A-Series CWL A-Series

See how 1.0 m3 (1.3 yd3) , CWL A-Series, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments