Width | 95.6 in 2428 mm |
Weight | 1300.9 lb 590.09 kg |
Height | 45.8 in 1163 mm |
Length | 50.2 in 1275 mm |
Capacity | 2.1 yd³ 1.6 m³ |
Base Edge Thickness | 0.7 in 19 mm |
Interface Type | IT Coupler IT Coupler |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Width | 95.6 in 2428 mm |
Weight | 1300.9 lb 590.09 kg |
Height | 45.8 in 1163 mm |
Length | 50.2 in 1275 mm |
Capacity | 2.1 yd³ 1.6 m³ |
Base Edge Thickness | 0.7 in 19 mm |
Interface Type | IT Coupler IT Coupler |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments