Studio Shot

Light Material Buckets - Performance Series 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
100.4 in
2549 mm
Weight
2067.9 lb
938 kg
Height
58.5 in
1486 mm

Overview

High capacity increases productivity in handling light materials.

Product Specifications for 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge

Width 100.4 in 2549 mm
Weight 2067.9 lb 938 kg
Height 58.5 in 1486 mm
Length 65.5 in 1663 mm
Capacity 4.6 yd³ 3.5 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type Pin On Pin On

See how 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments