Studio Shot

High Dump Buckets 2.5 m3 (3.3 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
93.1 in
2366 mm
Height
62.3 in
1583 mm
Weight
3245.2 lb
1472 kg

Overview

Increased dump height equals better performance in loading applications.

Product Specifications for 2.5 m3 (3.3 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

Width 93.1 in 2366 mm
Height 62.3 in 1583 mm
Weight 3245.2 lb 1472 kg
Length 65.9 in 1675 mm
Capacity 3.3 yd³ 2.5 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type HPL-ISO Coupler HPL-ISO Coupler
Required Hydraulics 3rd Function 3rd Function

See how 2.5 m3 (3.3 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments