Studio Shot

General Purpose Buckets - Performance Series 1.6 m3 (2.1 yd3), Fusion™ Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
95.9 in
2435 mm
Weight
1426.4 lb
647 kg
Height
50.3 in
1277 mm

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 1.6 m3 (2.1 yd3), Fusion™ Coupler, Bolt-On Teeth

Width 95.9 in 2435 mm
Weight 1426.4 lb 647 kg
Height 50.3 in 1277 mm
Length 48.4 in 1230 mm
Capacity 2.1 yd³ 1.6 m³
Base Edge Thickness 0.7 in 19 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 1.6 m3 (2.1 yd3), Fusion™ Coupler, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View