Studio Shot

Flat Floor Buckets - Performance Series 1.7 m3 (2.2 yd3), HPL-V Coupler, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
95.8 in
2434 mm
Weight
1490.1 lb
675.9 kg
Height
45.4 in
1152 mm

Overview

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Product Specifications for 1.7 m3 (2.2 yd3), HPL-V Coupler, Weld-On Adapters

Width 95.8 in 2434 mm
Weight 1490.1 lb 675.9 kg
Height 45.4 in 1152 mm
Length 49.3 in 1253 mm
Capacity 2.2 yd³ 1.7 m³
Base Edge Thickness 0.7 in 19 mm
Number of Teeth 8 8
Interface Type HPL-V Coupler HPL-V Coupler

See how 1.7 m3 (2.2 yd3), HPL-V Coupler, Weld-On Adapters compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments