Studio Shot

Flat Floor Buckets - Performance Series 1.5 m3 (1.9 yd3), HPL-V Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
94.5 in
2401 mm
Weight
1492.1 lb
676.79 kg
Height
42.5 in
1080 mm

Overview

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Product Specifications for 1.5 m3 (1.9 yd3), HPL-V Coupler, Bolt-On Cutting Edge

Width 94.5 in 2401 mm
Weight 1492.1 lb 676.79 kg
Height 42.5 in 1080 mm
Length 41.4 in 1051 mm
Capacity 1.9 yd³ 1.5 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type HPL-V Coupler HPL-V Coupler

See how 1.5 m3 (1.9 yd3), HPL-V Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments