Studio Shot

General Purpose Buckets 1.3 m3 (1.7 yd3) , IT Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
93.1 in
2366 mm
Weight
1093.5 lb
496 kg
Height
38.8 in
985 mm

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Product Specifications for 1.3 m3 (1.7 yd3) , IT Coupler, Base Edge

Width 93.1 in 2366 mm
Weight 1093.5 lb 496 kg
Height 38.8 in 985 mm
Length 39.7 in 1008 mm
Capacity 1.7 yd³ 1.3 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type IT Coupler IT Coupler

See how 1.3 m3 (1.7 yd3) , IT Coupler, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments