Studio Shot

General Purpose Buckets - Performance Series 1.8 m3 (2.35 yd3), Fusion™ Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
95.9 in
2435 mm
Weight
1618.2 lb
734 kg
Height
52.4 in
1331 mm

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 1.8 m3 (2.35 yd3), Fusion™ Coupler, Bolt-On Teeth

Width 95.9 in 2435 mm
Weight 1618.2 lb 734 kg
Height 52.4 in 1331 mm
Length 51.3 in 1302 mm
Capacity 2.35 yd³ 1.8 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 1.8 m3 (2.35 yd3), Fusion™ Coupler, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments