Studio Shot

General Purpose Buckets 1.3 m3 (1.7 yd3) , Pin On, Base Edge

Request A Price Click for Price

Key Specs

Width
93.1 in
2366 mm
Weight
974.4 lb
442 kg
Height
39.4 in
1001 mm

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Product Specifications for 1.3 m3 (1.7 yd3) , Pin On, Base Edge

Width 93.1 in 2366 mm
Weight 974.4 lb 442 kg
Height 39.4 in 1001 mm
Length 38.2 in 970 mm
Capacity 1.7 yd³ 1.3 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type Pin On Pin On

See how 1.3 m3 (1.7 yd3) , Pin On, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments