Studio Shot

High Dump Buckets 2.5 m3 (3.3 yd3), IT Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
93.1 in
2366 mm
Height
62.3 in
1583 mm
Weight
3240.8 lb
1470 kg

Overview

Increased dump height equals better performance in loading applications.

Product Specifications for 2.5 m3 (3.3 yd3), IT Coupler, Bolt-On Cutting Edge

Width 93.1 in 2366 mm
Height 62.3 in 1583 mm
Weight 3240.8 lb 1470 kg
Length 66.9 in 1698 mm
Capacity 3.3 yd³ 2.5 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type IT Coupler IT Coupler
Required Hydraulics 3rd Function 3rd Function

See how 2.5 m3 (3.3 yd3), IT Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments