Studio Shot

General Purpose Buckets - Performance Series 1.9 m3 (2.4 yd3), IT Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
94.5 in
2401 mm
Weight
1470 lb
666.79 kg
Height
45.6 in
1159 mm

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 1.9 m3 (2.4 yd3), IT Coupler, Bolt-On Cutting Edge

Width 94.5 in 2401 mm
Weight 1470 lb 666.79 kg
Height 45.6 in 1159 mm
Length 48.9 in 1241 mm
Capacity 2.4 yd³ 1.9 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type IT Coupler IT Coupler

See how 1.9 m3 (2.4 yd3), IT Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments