Power Rating
Maximum Power | 630 hp 470 kW |
Rated Speed | 1800-2100 1800-2100 |
Minimum Power | 575 hp 429 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C18 Industrial Power Unit is offered in ratings ranging from 429-470 kW (575-630 hp) @ 1800-2100 rpm. These ratings meet China Stage II, U.S. EPA Tier 3 equivalent and EU Stage IIIA equivalent or Non-certified emission standards. Conveniently pre-configured for a wide range of applications, the Cat?� Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.
Maximum Power | 630 hp 470 kW |
Rated Speed | 1800-2100 1800-2100 |
Minimum Power | 575 hp 429 kW |
Emissions | China Stage II, U.S. EPA Tier 3 Equivalent, EU Stage IIIA Equivalent or Non-Certified China Stage II, U.S. EPA Tier 3 Equivalent, EU Stage IIIA Equivalent or Non-Certified |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 5.7 in 145 mm |
Stroke | 7.2 in 183 mm |
Displacement | 1104.5 in³ 18.1 l |
Compression Ratio | 16.3:1 16.3:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 54.6 in 1388 mm |
Width | 36.3 in 921 mm |
Height | 48.9 in 1243 mm |
Weight | 4844 lb 2197 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models