Power Rating
Maximum Power | 121 hp 90 kW |
Maximum Torque | 369 lb-ft @ 1500 rpm 500 Nm @ 1500 rpm |
Rated Speed | 2200-2400 rpm 2200-2400 rpm |
Minimum Power | 74 hp 55 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® C3.6 agricultural tractor engine offers the perfect balance of compact size, reliability, and performance. This engine is offered in ratings ranging up to 90 kW (121 hp) @ 2400 rpm.
The C3.6 is designed to meet the specific requirements of agricultural tractors including structural sump with integral twin balancer shafts.
Maximum Power | 121 hp 90 kW |
Maximum Torque | 369 lb-ft @ 1500 rpm 500 Nm @ 1500 rpm |
Rated Speed | 2200-2400 rpm 2200-2400 rpm |
Minimum Power | 74 hp 55 kW |
Emissions | UN ECE R96 Stage IIIA, Brazil MAR-1 UN ECE R96 Stage IIIA, Brazil MAR-1 |
Engine Configuration | Inline 4, 4-Stroke-Cycle Diesel Inline 4, 4-Stroke-Cycle Diesel |
Bore | 3.9 in 98 mm |
Stroke | 4.7 in 120 mm |
Displacement | 220 in³ 3.6 l |
Compression Ratio | 17.0:1 17.0:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 26.8 in 681 mm |
Width | 22.2 in 564 mm |
Height | 33.7 in 855 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 840 lb 381 kg |
Caterpillar product brochures and other informational documents are available for your growing business.