Power Rating
Maximum Power | 950 hp 709 kW |
Maximum Torque | 3211 lb-ft @ 1200 rpm 4354 Nm @ 1200 rpm |
Rated Speed | 1800 rpm 1800 rpm |
Minimum Power | 800 hp 597 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C27 Industrial Power Unit is offered in ratings ranging from 597-783 bkW (800-1050 bhp)@ 1800 rpm. Conveniently pre-configured for a wide range of applications, the Cat?� Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.
Maximum Power | 950 hp 709 kW |
Maximum Torque | 3211 lb-ft @ 1200 rpm 4354 Nm @ 1200 rpm |
Rated Speed | 1800 rpm 1800 rpm |
Minimum Power | 800 hp 597 kW |
Emissions | U.S. EPA Tier 4 Final, EU Stage V U.S. EPA Tier 4 Final, EU Stage V |
Engine Configuration | V-12, 4-Stroke-Cycle Diesel V-12, 4-Stroke-Cycle Diesel |
Bore | 5.7 in 137.2 mm |
Stroke | 6 in 152.4 mm |
Displacement | 1649.5 in³ 27 l |
Compression Ratio | 16.0:1 16.0:1 |
Aspiration | Twin Turbocharged-Aftercooled (TTA) Twin Turbocharged-Aftercooled (TTA) |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC DOC |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models