Power Rating
Maximum Power | 1000 hp 746 kW |
Maximum Torque | 3825 lb-ft @ 1200 rpm 5186 Nm @ 1200 rpm |
Rated Speed | 1800 rpm 1800 rpm |
Minimum Power | 1000 hp 746 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C32 Industrial Power Unit has a rating of 746 bkW (1000 bhp) @ 1800 rpm and meets U.S. EPA Tier 4 Final emission standards.
Maximum Power | 1000 hp 746 kW |
Maximum Torque | 3825 lb-ft @ 1200 rpm 5186 Nm @ 1200 rpm |
Rated Speed | 1800 rpm 1800 rpm |
Minimum Power | 1000 hp 746 kW |
Emissions | U.S. EPA Tier 4 Final and EU Stage V U.S. EPA Tier 4 Final and EU Stage V |
Engine Configuration | V-12 V-12 |
Cycle | 4 4 |
Bore | 5.7 in 145 mm |
Stroke | 6.4 in 162 mm |
Displacement | 1958.9 in³ 32.1 l |
Compression Ratio | 16.0:1 16.0:1 |
Aspiration | Twin Turbocharged Aftercooled (TTA) Twin Turbocharged Aftercooled (TTA) |
Combustion System | Direct Injection Direct Injection |
Cooling System | liquid liquid |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC DOC |
Height | 77.6 in 1970 mm |
Length | 100.7 in 2558 mm |
Width | 64.4 in 1637 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models