Power Rating
Maximum Power | 630 hp 470 kW |
Maximum Torque | 2177 lb-ft @ 1300 rpm 2951 Nm @ 1300 rpm |
Rated Speed | 1800-2000 rpm 1800-2000 rpm |
Minimum Power | 575 hp 429 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C18 Industrial Power Unit is offered in ratings ranging from 429-470 bkW (575-630 bhp)@ 1800-1900 rpm. Conveniently pre-configured for a wide range of applications, the Cat?� Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.
Maximum Power | 630 hp 470 kW |
Maximum Torque | 2177 lb-ft @ 1300 rpm 2951 Nm @ 1300 rpm |
Rated Speed | 1800-2000 rpm 1800-2000 rpm |
Minimum Power | 575 hp 429 kW |
Emissions | U.S. EPA Tier 4 Final, EU Stage V, China Nonroad Stage IV U.S. EPA Tier 4 Final, EU Stage V, China Nonroad Stage IV |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 5.7 in 145 mm |
Stroke | 7.2 in 183 mm |
Displacement | 1104.5 in³ 18.1 l |
Compression Ratio | 16.0:1 16.0:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR |
Length | 99.7 in 2532 mm |
Width | 48.9 in 1241 mm |
Height | 79 in 2006 mm |
Weight | 5842 lb 2650 kg |
Width | 43.8 in 1112 mm |
Height | 25.7 in 652 mm |
Weight | 591 lb 268 kg |
Diameter | 13 in 330 mm |
Length | 33.6 in 854 mm |
Width | 11.3 in 287 mm |
Height | 21.7 in 551 mm |
Weight | 42.8 lb 19.4 kg |
Volume Capacity | 51.1 qt (US) 48.4 l |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models