Power Rating
Maximum Power | 110 hp 82 kW |
Maximum Torque | 331.7 lb-ft @ 1500 rpm 450 Nm @ 1500 rpm |
Rated Speed | 2200 rpm 2200 rpm |
Minimum Power | 100 hp 74.4 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
C4.4 China NR4
Request A Price Find DealerKey Specs
The Cat?� C3.6 Industrial Diesel Engines offer the perfect balance of compact size, reliability, and performance. These compact, 4 cylinder engines provide excellent performance in power, peak and low speed torque, fuel comsumption and transient response. This engine is offered in ratings ranging up to 82 kW (110hp) @ 2200 rpm. The C3.6 is designed to meet the needs of many industries and applications, including agricultural tractors, aircraft ground support, bore/drill rigs, chippers/grinders, compactors/rollers, compressors, forestry, irrigation equipment, material handling, mining, earthmoving equipment, paving equipment, pumps, fruit harvesters equipment, turf and underground mining equipment.
Maximum Power | 110 hp 82 kW |
Maximum Torque | 331.7 lb-ft @ 1500 rpm 450 Nm @ 1500 rpm |
Rated Speed | 2200 rpm 2200 rpm |
Minimum Power | 100 hp 74.4 kW |
Emissions | China Nonroad Stage IV China Nonroad Stage IV |
Engine Configuration | In-Line 4 In-Line 4 |
Bore | 3.9 in 98 mm |
Stroke | 4.7 in 120 mm |
Displacement | 221 in³ 3.6 l |
Compression Ratio | 17.0:1 17.0:1 |
Aspiration | Turbocharged-Aftercooled (TA) Turbocharged-Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC+DPF or DOC+DPF+SCR DOC+DPF or DOC+DPF+SCR |
Length | 26.3 in 667 mm |
Width | 22.2 in 564 mm |
Height | 31 in 787 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 839 lb 380.6 kg |
Weight | 58 lb 26.4 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.