Power Rating
Maximum Power | 74 hp 55 kW |
Maximum Torque | 221 lb-ft @ 1600 rpm 300 Nm @ 1600 rpm |
Rated Speed | 2200-2400 rpm 2200-2400 rpm |
Minimum Power | 67 hp 50 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C2.8 Industrial Diesel Engines offer the perfect balance of compact size, reliability, and performance. This engine is offered in ratings ranging up to 55 bkW (74 bhp) @ 2500 rpm. The C2.8 is designed to meet the needs of many industries and applications, including agricultural tractors, aerial lifts, aircraft ground support, bore/drill rigs, chippers/grinders, compactors/rollers, compressors, forestry, irrigation equipment, material handling, mining, earthmoving equipment, paving equipment, pumps, fruit harvesters equipment, turf and underground mining equipment.
Maximum Power | 74 hp 55 kW |
Maximum Torque | 221 lb-ft @ 1600 rpm 300 Nm @ 1600 rpm |
Rated Speed | 2200-2400 rpm 2200-2400 rpm |
Minimum Power | 67 hp 50 kW |
Emissions | UN ECE R96 Stage IIIA, Brazil MAR-1 UN ECE R96 Stage IIIA, Brazil MAR-1 |
Engine Configuration | Inline 4, 4-Stroke-Cycle Diesel Inline 4, 4-Stroke-Cycle Diesel |
Bore | 3.5 in 90 mm |
Stroke | 4.3 in 110 mm |
Displacement | 171 in³ 2.8 l |
Compression Ratio | 17.0:1 17.0:1 |
Aspiration | Turbocharged (T) and Turbocharged Aftercooled (TA) Turbocharged (T) and Turbocharged Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 24.9 in 633 mm |
Width | 21.2 in 538 mm |
Height | 30.9 in 786 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 705 lb 320 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models