Power Rating
Maximum Power | 536 hp 400 kW |
Rated Speed | 1800-2100 1800-2100 |
Minimum Power | 385 hp 287 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C13 IPU configuration not only provides the flexibility and options found on a standard industrial engine, but also comes fitted with air filter and mounting, an integrated cooling system with air and coolant lines, and full wire harnessing with an engine-mounted ECM. Meeting Brazil MAR-1 and UN R96 Stage IIIA emission standards and UN R120 performance standards for measurement of net power and specific fuel consumption, the IPU allows for easier and faster installation, allowing the customer to spend less time worrying about integration and more time doing the work that matters.
Maximum Power | 536 hp 400 kW |
Rated Speed | 1800-2100 1800-2100 |
Minimum Power | 385 hp 287 kW |
Emissions | Brazil MAR-1, UN R96 Stage IIIA, U.S. EPA Tier 3 Brazil MAR-1, UN R96 Stage IIIA, U.S. EPA Tier 3 |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 5.1 in 130 mm |
Stroke | 6.2 in 157 mm |
Displacement | 763 in³ 12.5 l |
Compression Ratio | 17.0:1 17.0:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 92 in 2328 mm |
Width | 50 in 1271 mm |
Height | 71 in 1816 mm |
Weight | 3730 lb 1692 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models