Power Rating
Maximum Power | 451 hp 336 kW |
Maximum Torque | 1516 lb-ft @ 1400 rpm 2056 Nm @ 1400 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 325 hp 242 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C11 Industrial Diesel Engine is offered in ratings ranging from 242-336 kW (325-451 hp). These ratings meet China Nonroad Stage III, Brazil MAR-1, and UN R96 Stage IIIA emission standards and UN R120 performance standards for measurement of net power and specific fuel consumption. Furthermore, this U.S. EPA Tier 3 certified engine can still be ordered as an engine replacement for machines currently taking U.S. EPA Tier 3 engines.
Maximum Power | 451 hp 336 kW |
Maximum Torque | 1516 lb-ft @ 1400 rpm 2056 Nm @ 1400 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 325 hp 242 kW |
Emissions | China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA, U.S. EPA Tier 3 China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA, U.S. EPA Tier 3 |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 5.1 in 130 mm |
Stroke | 5.5 in 140 mm |
Displacement | 677.4 in³ 11.1 l |
Compression Ratio | 17.2:1 17.2:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 47 in 1203 mm |
Width | 42 in 1054 mm |
Height | 47 in 1186 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 2050 lb 930 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.