Power Rating
Maximum Power | 1200 hp 895 kW |
Maximum Torque | 4056 lb-ft @ 1200 rpm 5499 Nm @ 1200 rpm |
Rated Speed | 1800 rpm 1800 rpm |
Minimum Power | 1000 hp 746 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Building on the legacy of the C32, the C32B features strengthened
performance critical components like cylinder head, block,
crankshaft, pistons, rods, and main bearings. Its simple,
maintenance free diesel oxidation catalyst (DOC) aftertreatment
meets U.S. EPA Tier 4 Final, EU Stage V, and other equivalent
emissions standards
Maximum Power | 1200 hp 895 kW |
Maximum Torque | 4056 lb-ft @ 1200 rpm 5499 Nm @ 1200 rpm |
Rated Speed | 1800 rpm 1800 rpm |
Minimum Power | 1000 hp 746 kW |
Emissions | EU Stage V EU Stage V |
Engine Configuration | V-12 V-12 |
Bore | 5.7 in 145 mm |
Stroke | 6.4 in 162 mm |
Displacement | 1958.9 in³ 32.1 l |
Compression Ratio | 15.0:1 15.0:1 |
Aspiration | Twin Turbocharged Aftercooled (TTA) Twin Turbocharged Aftercooled (TTA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC DOC |
Length | 73.8 in 1874 mm |
Width | 63 in 1600 mm |
Height | 53.9 in 1370 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 6735 lb 3055 kg |
Length | 45.5 in 1156 mm |
Width | 17.3 in 440 mm |
Height | 16 in 407 mm |
Weight | 150 lb 68 kg |
Caterpillar product brochures and other informational documents are available for your growing business.