Power Rating
Maximum Power | 690 hp 515 kW |
Maximum Torque | 2360 lb-ft @ 1300 rpm 3200 Nm @ 1300 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 456 hp 340 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® C13D IPU configuration not only provides the flexibility and options found on a standard industrial engine, but also comes fitted with an integrated cooling system, an on-engine fuel filtration module, as well as full wire harnessing leading to an engine-mounted ECM. Meeting UN ECE R96 Stage IIIA, Brazil Mar-1, and other equivalent emission standards, the IPU allows for easier and faster installation, allowing the customer to spend more time doing the work that matters.
Maximum Power | 690 hp 515 kW |
Maximum Torque | 2360 lb-ft @ 1300 rpm 3200 Nm @ 1300 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 456 hp 340 kW |
Emissions | UN ECE R96 Stage IIIA, Brazil Mar-1, Unregulated UN ECE R96 Stage IIIA, Brazil Mar-1, Unregulated |
Engine Configuration | In-Line 6 In-Line 6 |
Bore | 5.1 in 130 mm |
Stroke | 6.4 in 162 mm |
Displacement | 787.2 in³ 12.9 l |
Compression Ratio | 16.5:1 16.5:1 |
Aspiration | Turbocharged-Aftercooled (TA) Turbocharged-Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Length | 89 in 2249 mm |
Width | 46 in 1160 mm |
Height | 65 in 1641 mm |
Dry Weight | 3856 lb 1749 kg |
Caterpillar product brochures and other informational documents are available for your growing business.