Power Rating
Maximum Power | 74 hp 55 kW |
Maximum Torque | 199 lb-ft @ 1600 rpm 270 Nm @ 1600 rpm |
Rated Speed | 2800 rpm 2800 rpm |
Minimum Power | 49 hp 36.4 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C2.2 IPU is available as a turbocharged or turbocharged aftercooled, common rail direct injection engine meeting EU Stage V, U.S. EPA Tier 4 Final and Japan 2014 (Tier 4 Final) emission standards. For ease of installation, the IPU provides full aftertreatment mounting, an integrated cooling system, a full wiring harness and mounted air filter.
Maximum Power | 74 hp 55 kW |
Maximum Torque | 199 lb-ft @ 1600 rpm 270 Nm @ 1600 rpm |
Rated Speed | 2800 rpm 2800 rpm |
Minimum Power | 49 hp 36.4 kW |
Emissions | EU Stage V, U.S. EPA Tier 4 Final, Japan 2014 (Tier 4 Final) EU Stage V, U.S. EPA Tier 4 Final, Japan 2014 (Tier 4 Final) |
Engine Configuration | In-Line 4, 4-Stroke-Cycle Diesel In-Line 4, 4-Stroke-Cycle Diesel |
Bore | 3.3 in 84 mm |
Stroke | 3.9 in 100 mm |
Displacement | 135 in³ 2.2 l |
Compression Ratio | 17.0:1 17.0:1 |
Aspiration | Turbocharged or Turbocharged Aftercooled Turbocharged or Turbocharged Aftercooled |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC+DPF DOC+DPF |
Length | 39.1 in 992 mm |
Width | 23.7 in 602 mm |
Height | 38.8 in 985 mm |
Weight | 721 lb 327 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.
C2.2 Turbocharged Industrial Power Unit
C2.2 Turbocharged Aftercooled Industrial Power Unit