Power Rating
Maximum Power | 2200 hp 1640 kW |
Rated Speed | 1800 rpm 1800 rpm |
Minimum Power | 2000 hp 1492 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
For your largest power needs in any environment, Cat® 3516B Industrial Diesel Engines offer the unsurpassed performance and durability your customers need to keep their industrial applications and operations running. They deliver high power output, proven reliability and excellent fuel efficiency. These engines maintain low operating costs to keep your customers profitable for years to come. Industries and applications powered by 3516B engines include Bore/Drill Rigs, Chippers/Grinders, Construction, Cranes, Dredgers, Forestry, General Industrial, Material Handling, Mining, Mobile Earthmoving Equipment, Pumps, Shovels/Draglines, Surface Hauling Equipment and Trenchers. These 3516B engines, with ratings: 1492-1640 bkW (2000-2200 bhp) @ 1800 rpm, are non-certified. They are available for global non-regulated areas.
Maximum Power | 2200 hp 1640 kW |
Rated Speed | 1800 rpm 1800 rpm |
Minimum Power | 2000 hp 1492 kW |
Emissions | Non-Certified Non-Certified |
Engine Configuration | V-16, 4-Stroke-Cycle Diesel V-16, 4-Stroke-Cycle Diesel |
Bore | 6.7 in 170 mm |
Stroke | 7.5 in 190 mm |
Displacement | 4210 in³ 69 l |
Aspiration | Turbocharged Aftercooled Turbocharged Aftercooled |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 119 in 3008 mm |
Width | 57 in 1443 mm |
Height | 78 in 1980 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 16500 lb 7484 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models