Power Rating
Maximum Power | 540 hp 403 kW |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 440 hp 328 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C15 Industrial Power Unit is offered in ratings ranging from 328-403 bkW (440-540 bhp) @ 1800-2100 rpm. These ratings meet China Stage II, U.S. EPA Tier 3 equivalent and EU Stage IIIA equivalent emission standards. Conveniently pre-configured for a wide range of applications, the Cat?� Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.
Maximum Power | 540 hp 403 kW |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 440 hp 328 kW |
Emissions | China Stage II, U.S. EPA Tier 3 Equivalent, EU Stage IIIA Equivalent China Stage II, U.S. EPA Tier 3 Equivalent, EU Stage IIIA Equivalent |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 5.4 in 137.2 mm |
Stroke | 6.8 in 171.4 mm |
Displacement | 927.6 in³ 15.2 l |
Compression Ratio | 18.0:1 18.0:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 96.4 in 2448 mm |
Width | 51.8 in 1317 mm |
Height | 103.5 in 2630 mm |
Weight | 4532 lb 2055 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models