Power Rating
Maximum Power | 28.2 hp 21 kW |
Maximum Torque | 49.4 lb-ft @ 2400 rpm 67 Nm @ 2400 rpm |
Rated Speed | 2200-3400 rpm 2200-3400 rpm |
Minimum Power | 19.7 hp 14.7 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat?� C1.1 Industrial Diesel Engines deliver impressive performance throughout a wide speed range with exceptional power density. Their ultra-compact package size and extensive choice of options ensures these engines are ideal for a wide range of small, off road applications. Single-side servicing improves ease of maintenance and lowers overall owner operating costs. Industries and applications powered by C1.1 engines include: Aircraft Ground Support, Auxiliary Power Units, Bore/Drill Rigs, Chippers/Grinders, Compactors/Rollers, Construction, Forestry, General Industrial, Material Handling, Mining, Mobile Earthmoving Equipment, Mobile Light Towers, Pumps, Trenchers and Underground Mining Equipment. C1.1 engines, with ratings: 13.7-21 bkW (18.4-28 bhp) @ 2200-3400 rpm, meet EPA Tier 4 Interim equivalent emission standards. They are available using U.S. EPA Flexibility and for Europe and, depending on applicable emission standards, may be introduced in other regulated and non-regulated areas.
Maximum Power | 28.2 hp 21 kW |
Maximum Torque | 49.4 lb-ft @ 2400 rpm 67 Nm @ 2400 rpm |
Rated Speed | 2200-3400 rpm 2200-3400 rpm |
Minimum Power | 19.7 hp 14.7 kW |
Emissions | U.S. EPA Tier 4 Interim Equivalent U.S. EPA Tier 4 Interim Equivalent |
Engine Configuration | Inline 3, 4-Stroke-Cycle Diesel Inline 3, 4-Stroke-Cycle Diesel |
Bore | 3 in 77 mm |
Stroke | 3.2 in 81 mm |
Displacement | 69 in³ 1.13 l |
Compression Ratio | 23.0:1 23.0:1 |
Aspiration | Naturally Aspirated (NA) Naturally Aspirated (NA) |
Combustion System | Indirect Injection Indirect Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 19.3 in 491 mm |
Width | 15.7 in 400 mm |
Height | 22.7 in 576 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 191 lb 87 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models