Power Rating
Maximum Power | 2481 hp 1850 kW |
Maximum Torque | 13424 lb-ft @ 820 rpm 18200 Nm @ 820 rpm |
Rated Speed | 750-1000 rpm 750-1000 rpm |
Minimum Power | 1998 hp 1490 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
For your largest power needs in any environment, Cat?� 3606 Industrial Diesel Engines offer the unsurpassed performance and durability your customers need to keep their industrial applications and operations running. They deliver high power output, proven reliability and excellent fuel efficiency. These engines maintain low operating costs to keep your customers profitable for years to come. Industries powered by 3606 engines include Construction, Forestry, General Industrial, Material Handling and Mining. These 3606 engines, with ratings: 1490-1850 bkW (1998-2481 bhp) @ 750-1000 rpm, are non-certified and available for global non-regulated areas.
Maximum Power | 2481 hp 1850 kW |
Maximum Torque | 13424 lb-ft @ 820 rpm 18200 Nm @ 820 rpm |
Rated Speed | 750-1000 rpm 750-1000 rpm |
Minimum Power | 1998 hp 1490 kW |
Emissions | Non-Certified Non-Certified |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 11 in 280 mm |
Stroke | 11.8 in 300 mm |
Displacement | 6764 in³ 110.8 l |
Compression Ratio | 13:01 13:01 |
Aspiration | Turbocharged Aftercooled Turbocharged Aftercooled |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 157 in 3988 mm |
Width | 69 in 1748 mm |
Height | 103 in 2626 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 34500 lb 15680 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models