C18 LRC Industrial Power Units - Lesser Regulated & Non-Regulated

Industrial Diesel Power Units C18 (>560 kW)

Request A Price Find Dealer

Key Specs

Maximum Power
800 hp
597 kW
Emissions
China Stage III, U.S. EPA Tier 2 Equivalent, EU Stage IIIA Equivalent or Non-Certified
China Stage III, U.S. EPA Tier 2 Equivalent, EU Stage IIIA Equivalent or Non-Certified
Rated Speed
1800
1800

Overview

The Cat?� C18 Industrial Power Unit is offered in ratings ranging from 563-597 kW (755-800 hp) @ 1800 rpm. These ratings meet China Stage III, U.S. EPA Tier 2 equivalent and EU Stage IIIA equivalent or Non-certified emission standards. Conveniently pre-configured for a wide range of applications, the Cat?� Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.

Product Specifications for C18 (>560 kW)

Maximum Power 800 hp 597 kW
Rated Speed 1800 1800
Minimum Power 755 hp 563 kW
Emissions China Stage III, U.S. EPA Tier 2 Equivalent, EU Stage IIIA Equivalent or Non-Certified China Stage III, U.S. EPA Tier 2 Equivalent, EU Stage IIIA Equivalent or Non-Certified
Engine Configuration Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel
Bore 5.7 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1104.5 in³ 18.1 l
Compression Ratio 16.3:1 16.3:1
Aspiration Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA)
Rotation from Flywheel End Counterclockwise Counterclockwise
Aftertreatment - -
Length 54.6 in 1388 mm
Width 36.3 in 921 mm
Height 48.9 in 1243 mm
Weight 4844 lb 2197 kg

C18 (>560 kW) Standard Equipment

Air Inlet System

  • Turbocharged Aftercooled (429-470 bkW, 575-630 bhp)
  • Twin Turbocharged Aftercooled (522-597 bkW, 700-800 bhp)
  • Air-to-Air Aftercooled

Charging System

  • Charging alternator 24 volt, 50 amp

Control System

  • Electronic governing, PTO speed control
  • Programmable ratings
  • Automatic altitude compensation
  • Power compensation for fuel temperature
  • Programmable low and high idle and total engine limit
  • Electronic diagnostics and fault logging
  • Engine monitoring system SAE J1939 broadcast and control
  • ADEM™ A4 Electronic Control Unit (ECU)

Cooling System

  • Thermostats and housing, vertical outlet
  • Jacket water pump, centrifugal
  • Water pump, inlet

Exhaust System

  • Exhaust manifold, dry
  • Optional exhaust outlet

Flywheels and Flywheel Housing

  • SAE No. 1 flywheel housing

Fuel System

  • MEUI injection
  • Fuel filter, secondary (2 micron)
  • ACERT™ Technology
  • Fuel transfer pump
  • Fuel priming pump

Lube System

  • Crankcase breather
  • Oil cooler
  • Oil filler
  • Lube oil filter
  • Front sump oil pan
  • Oil dipstick
  • Gear driven oil pump

General

  • Vibration damper
  • Lifting eyes
  • Cold start capability to -20° C (-4° F)
  • Paint: Caterpillar yellow, with optional colors available at request

See how C18 (>560 kW) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

C18 LRC Industrial Power Units - Lesser Regulated & Non-Regulated