Power Rating
Maximum Power | 595 hp 444 kW |
Maximum Torque | 2004 lb-ft @ 1400 rpm 2717 Nm @ 1400 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 440 hp 328 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
On construction sites and mining operations, in agriculture and forestry, and in a wide range of industries, Cat?� C15 Industrial Diesel Engines deliver the power, performance and durability to take on the biggest challenges. More importantly, they're backed by the world-class Cat dealer network ready to service and support every Cat?� industrial engine. Industries and applications powered by C15 engines include Agriculture, Ag Tractors, Aircraft Ground Support, Bore/Drill Rigs, Chippers/Grinders, Combines/Harvesters, Compactors/Rollers, Compressors, Construction, Cranes, Crushers, Dredgers, Forestry, General Industrial, Hydraulic Power Units, Irrigation Equipment, Loaders/Forwarders, Material Handling, Mining, Mobile Earthmoving Equipment, Paving Equipment, Pumps, Shovels/Draglines, Surface Hauling Equipment and Trenchers. C15 engines, with ratings: 328-444 bkW (440-595 bhp) @ 1800-2100 rpm, meet China Stage II, U.S. EPA Tier 3 equivalent, EU Stage IIIA equivalent emission standards. They are available using U.S. EPA and EU Flexibility, and for other regulated and non-regulated areas.
Maximum Power | 595 hp 444 kW |
Maximum Torque | 2004 lb-ft @ 1400 rpm 2717 Nm @ 1400 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 440 hp 328 kW |
Emissions | China Nonroad III, U.S. EPA Tier 3 Equivalent, EU Stage IIIA Equivalent China Nonroad III, U.S. EPA Tier 3 Equivalent, EU Stage IIIA Equivalent |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 5.4 in 137 mm |
Stroke | 6.8 in 171 mm |
Displacement | 927.6 in³ 15.2 l |
Compression Ratio | 18.0:1 18.0:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 54.2 in 1377 mm |
Width | 36.2 in 919 mm |
Height | 48.3 in 1226 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 3239 lb 1469 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models