Power Rating
Maximum Power | 1500 hp 1119 kW |
Maximum Torque | 4580 lb-ft @ 1400 rpm 6210 Nm @ 1400 rpm |
Rated Speed | 1200-1800 rpm 1200-1800 rpm |
Minimum Power | 1020 hp 761 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
For your largest power needs in any environment, Cat?� 3512 Industrial Diesel Engines offer the unsurpassed performance and durability your customers need to keep their industrial applications and operations running. They deliver high power output, proven reliability and excellent fuel efficiency. These engines maintain low operating costs to keep your customers profitable for years to come. Industries and applications powered by 3512 engines include Bore/Drill Rigs, Chippers/Grinders, Construction, Cranes, Dredgers, Forestry, General Industrial, Material Handling, Mining, Mobile Earthmoving Equipment, Pumps, Shovels/Draglines, Surface Hauling Equipment and Trenchers. These 3512 engines, with ratings: 761-1119 bkW (1020-1500 bhp) @ 1200-1800 rpm, are non-certified. They are available for global non-regulated areas.
Maximum Power | 1500 hp 1119 kW |
Maximum Torque | 4580 lb-ft @ 1400 rpm 6210 Nm @ 1400 rpm |
Rated Speed | 1200-1800 rpm 1200-1800 rpm |
Minimum Power | 1020 hp 761 kW |
Emissions | Non-Certified Non-Certified |
Engine Configuration | V-12, 4-Stroke-Cycle Diesel V-12, 4-Stroke-Cycle Diesel |
Bore | 6.7 in 170 mm |
Stroke | 7.5 in 190 mm |
Displacement | 3161 in³ 51.8 l |
Compression Ratio | 13.0:1 13.0:1 |
Aspiration | Turbocharged Aftercooled Turbocharged Aftercooled |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 105 in 2676 mm |
Width | 67 in 1704 mm |
Height | 68 in 1720 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 13400 lb 6078 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models