C1.7 EU Stage V, Tier 4 Diesel Engines

Industrial Diesel Engines C1.7

Request A Price Find Dealer

Key Specs

Maximum Power
48 hp
36 kW
Maximum Torque
122 lb-ft @ 1600 rpm
166 Nm @ 1600 rpm
Emissions
EU Stage V, U.S. EPA Tier 4 Final
EU Stage V, U.S. EPA Tier 4 Final

Overview

The new electronic Cat?� C1.7 Industrial Diesel Engines, with common rail fuel system, delivers impressive performance throughout a wide speed range with exceptional power density. Ultracompact package size and extensive options make them ideal for agriculture, aerial lifts, compressors, construction, general industrial, irrigation equipment, material handling, mobile earthmoving equipment, mobile light towers, turf and landscaping, underground mining equipment, and welders.

Product Specifications for C1.7

Maximum Power 48 hp 36 kW
Maximum Torque 122 lb-ft @ 1600 rpm 166 Nm @ 1600 rpm
Rated Speed 2800 rpm 2800 rpm
Emissions EU Stage V, U.S. EPA Tier 4 Final EU Stage V, U.S. EPA Tier 4 Final
Engine Configuration In-Line 3 In-Line 3
Bore 3.3 in 84 mm
Stroke 3.9 in 100 mm
Displacement 103.7 in³ 1.7 l
Compression Ratio 17.0:1 17.0:1
Aspiration Turbocharged (T) Turbocharged (T)
Combustion System Direct Injection Direct Injection
Rotation from Flywheel End Counterclockwise Counterclockwise
Aftertreatment DOC+DPF DOC+DPF
Length 28.1 in 713 mm
Width 21.1 in 536 mm
Height 28.4 in 722 mm
Weight - Net Dry - Basic Operating Engine Without Optional Attachments 419 lb 190 kg

C1.7 Standard Equipment

Air Inlet System

  • Standard air cleaner
  • Turbocharger

Control System

  • Alternator 12 volt 85 amp
  • Starter motor 12 volt
  • Glow plug starting aid
  • Electronic control unit
  • Flexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machines
  • All connectors and wiring harness are waterproof and designed to withstand harsh non-road environments
  • Robust reliable sensors

Cooling System

  • Belt-driven coolant pump
  • Coolant temperature switch
  • Choice of cooling fans
  • Fan drive options

Flywheel & Flywheel Housing

  • Flywheel and flywheel housing options

Fuel System

  • Electronic 2000 bar common rail fuel system
  • Spin-on fuel filter
  • Simple pintle nozzle injectors

Lube System

  • Spin on oil filter
  • Lube oil pressure switch
  • Sump options for various applications

Power Take Off (PTO)

  • SAE A PTO drive

General

  • Cast iron, engine block
  • Cast iron exhaust manifold options
  • Paint: Caterpillar yellow, with optional colors available at request
  • Induction manifold options
  • Engine mounting
  • Block heater provision

Aftertreatment/Clean Emissions Control Equipment

  • Diesel Oxidation Catalyst (DOC)
  • Diesel Particulate Filter (DPF)

See how C1.7 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

C1.7 EU Stage V, Tier 4 Diesel Engines