Power Rating
Maximum Power | 580 hp 433 kW |
Maximum Torque | 1958 lb-ft @ 1400 rpm 2655 Nm @ 1400 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 475 hp 354 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® C15 Industrial Diesel Engine is offered in ratings ranging from 354-433 bkW (475-580 bhp) @ 1800-2100 rpm. Industries and applications powered by C15 engines include: Agriculture, Ag Tractors, Aircraft Ground Support, Bore/Drill Rigs, Chippers/Grinders, Combines/Harvesters, Compactors/Rollers, Compressors, Construction, Cranes, Crushers, Dredgers, Forestry, General Industrial, Hydraulic Power Units, Irrigation Equipment, Loaders/Forwarders, Material Handling, Mining, Mobile Earthmoving Equipment, Paving Equipment, Pumps, Shovels/Draglines, Surface Hauling Equipment and Trenchers.
Maximum Power | 580 hp 433 kW |
Maximum Torque | 1958 lb-ft @ 1400 rpm 2655 Nm @ 1400 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 475 hp 354 kW |
Emissions | U.S. EPA Tier 4 Final U.S. EPA Tier 4 Final |
Engine Configuration | In-Line 6 In-Line 6 |
Bore | 5.4 in 137 mm |
Stroke | 6.7 in 171 mm |
Displacement | 927.6 in³ 15.2 l |
Compression Ratio | 17.0:1 17.0:1 |
Aspiration | Turbocharged-Aftercooled (TA) Turbocharged-Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR |
Length | 56.6 in 1438 mm |
Width | 38.1 in 969 mm |
Height | 49.1 in 1248 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 3673 lb 1666 kg |
Length | 45.4 in 1153 mm |
Width | 43.8 in 1112 mm |
Height | 25.7 in 654 mm |
Weight | 600 lb 272 kg |
Diameter | 14 in 356 mm |
Length | 33.6 in 854 mm |
Width | 11.3 in 287 mm |
Height | 21.7 in 551 mm |
Weight | 42.8 lb 19.4 kg |
Volume Capacity | 51.1 qt (US) 48.4 l |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models