Power Rating
Maximum Power | 74 hp 55 kW |
Maximum Torque | 221 lb-ft @ 1600 rpm 300 Nm @ 1600 rpm |
Rated Speed | 2200-2400 rpm 2200-2400 rpm |
Minimum Power | 74 hp 55 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The C2.8 and C3.6 IPU engines are common rail direct injection engines with a turbocharged or turbocharged aftercooled air system meeting EU Stage V, U.S. EPA Tier 4 Final and Japan 2014 (Tier 4 Final) emission standards. For ease of installation, the IPU provides full aftertreatment mounting, an integrated cooling system, a full wiring harness and mounting for the ECM and fuel filter.
Maximum Power | 74 hp 55 kW |
Maximum Torque | 221 lb-ft @ 1600 rpm 300 Nm @ 1600 rpm |
Rated Speed | 2200-2400 rpm 2200-2400 rpm |
Minimum Power | 74 hp 55 kW |
Emissions | EU Stage V/U.S. EPA Tier 4 Final/ Japan 2014 (Tier 4 Final) EU Stage V/U.S. EPA Tier 4 Final/ Japan 2014 (Tier 4 Final) |
Number of Cylinders | 4 inline 4 inline |
Cycle | 4 stroke 4 stroke |
Bore | 3.54 in 90 mm |
Stroke | 4.33 in 110 mm |
Displacement | 170.9 in³ 2.8 l |
Compression Ratio | 17.0:1 17.0:1 |
Aspiration | Turbocharged Turbocharged |
Combustion System | Direct injection Direct injection |
Rotation from Flywheel End | Anti-clockwise Anti-clockwise |
Aftertreatment | DOC+DPF DOC+DPF |
Cooling System | Liquid Liquid |
Length | 46.9 in 1191 mm |
Width | 31.9 in 809 mm |
Height | 38 in 966 mm |
Dry Weight | 1126 lb 511 kg |
Note 1 | *Final dimensions dependent on selected options *Final dimensions dependent on selected options |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.