Power Rating
Maximum Power | 134 hp 100 kW |
Maximum Torque | 406 lb-ft @ 1500 rpm 550 Nm @ 1500 rpm |
Rated Speed | 2000-2200 rpm 2000-2200 rpm |
Minimum Power | 94 hp 70 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The C2.8 and C3.6 IPU engines are common rail direct injection engines with a turbocharged or turbocharged aftercooled air system meeting EU Stage V, U.S. EPA Tier 4 Final and Japan 2014 (Tier 4 Final) emission standards. For ease of installation, the IPU provides full aftertreatment mounting, an integrated cooling system, a full wiring harness and mounting for the ECM and fuel filter.
Maximum Power | 134 hp 100 kW |
Maximum Torque | 406 lb-ft @ 1500 rpm 550 Nm @ 1500 rpm |
Rated Speed | 2000-2200 rpm 2000-2200 rpm |
Minimum Power | 94 hp 70 kW |
Emissions | EU Stage V/U.S. EPA Tier 4 Final/ Japan 2014 (Tier 4 Final) EU Stage V/U.S. EPA Tier 4 Final/ Japan 2014 (Tier 4 Final) |
Number of Cylinders | 4 inline 4 inline |
Cycle | 4 stroke 4 stroke |
Bore | 3.85 in 98 mm |
Stroke | 4.72 in 120 mm |
Displacement | 219.7 in³ 3.6 l |
Compression Ratio | 17.0:1 17.0:1 |
Aspiration | Turbocharged aftercooled Turbocharged aftercooled |
Combustion System | Direct injection Direct injection |
Rotation from Flywheel End | Anti-clockwise Anti-clockwise |
Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR |
Cooling System | Liquid Liquid |
Length | 46.3 in 1177 mm |
Width | 31.8 in 808 mm |
Height | 40.8 in 1036 mm |
Dry Weight | 1214 lb 551 kg |
Note 1 | *Final dimensions dependent on selected options *Final dimensions dependent on selected options |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.