Power Rating
Maximum Power | 200 hp 150 kW |
Maximum Torque | 609 lb-ft @ 1400 rpm 825 Nm @ 1400 rpm |
Rated Speed | 2200 rpm 2200 rpm |
Minimum Power | 109 hp 82 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® C4.4 Industrial Diesel Engine is offered in ratings ranging from 82-150 bkW (109-200 bhp) @ 2200 rpm, which meet U.S. EPA Tier 4 Final, EU Stage V emission standards. Industries and applications powered by C4.4 engines include: Agriculture, Aerial Lifts, Aircraft Ground Support, Bore/Drill Rigs, Chippers/Grinders, Compactors/Rollers, Compressors, Construction, Cranes, Crushers, Feller Bunchers, Forestry, Forklifts, General Industrial, Harvesters, Hydraulic Power Units, Irrigation Equipment, Loaders/Forwarders, Material Handling, Mining, Mobile Earthmoving Equipment, Mobile Sweepers, Paving Equipment, Pumps, Skidders, Specialty Ag Equipment, Sprayers, Trenchers, Turf and Landscaping and Underground Mining Equipment.
Maximum Power | 200 hp 150 kW |
Maximum Torque | 609 lb-ft @ 1400 rpm 825 Nm @ 1400 rpm |
Rated Speed | 2200 rpm 2200 rpm |
Minimum Power | 109 hp 82 kW |
Emissions | U.S. EPA & CARB Tier 4 Final, EU Stage V U.S. EPA & CARB Tier 4 Final, EU Stage V |
Engine Configuration | Inline 4, 4-Stroke-Cycle Diesel Inline 4, 4-Stroke-Cycle Diesel |
Bore | 4.1 in 105 mm |
Stroke | 5 in 127 mm |
Displacement | 268.5 in³ 4.4 l |
Compression Ratio | 16.5:1 16.5:1 |
Aspiration | Turbocharged Aftercooled (TA) or Series Turbocharged Aftercooled (TTA) Turbocharged Aftercooled (TA) or Series Turbocharged Aftercooled (TTA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR |
Length | 32.4 in 822 mm |
Width | 29.6 in 748 mm |
Height | 35.3 in 897 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 1180 lb 535 kg |
Length | 26.5 in 675 mm |
Width | 24.5 in 623 mm |
Height | 17.8 in 453 mm |
Weight | 143.3 lb 65 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.