Power Rating
Maximum Power | 465 hp 347 kW |
Maximum Torque | 1602 lb-ft @ 1350 rpm 2172 Nm @ 1350 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 375 hp 280 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
For your largest power needs in any environment, Cat?� 3406C Industrial Diesel Engines offer the unsurpassed performance and durability your customers need to keep their industrial applications and operations running. They deliver high power output, proven reliability and excellent fuel efficiency. These engines maintain low operating costs to keep your customers profitable for years to come. Industries and applications powered by 3406C engines include: Agriculture, Ag Tractors, Aircraft Ground Support, Bore/Drill Rigs, Chippers/Grinders, Combines/Harvesters, Compactors/Rollers, Compressors, Construction, Cranes, Crushers, Dredgers, Forestry, General Industrial, Hydraulic Power Units, Irrigation Equipment, Loaders/Forwarders, Material Handling, Mining, Mobile Earthmoving Equipment, Paving Equipment, Pumps, Shovels/Draglines, Specialty Ag Equipment, Surface Hauling Equipment, Trenchers and Underground Mining Equipment.
Maximum Power | 465 hp 347 kW |
Maximum Torque | 1602 lb-ft @ 1350 rpm 2172 Nm @ 1350 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 375 hp 280 kW |
Emissions | Non-Certified Non-Certified |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 5.4 in 137 mm |
Stroke | 6.5 in 165 mm |
Displacement | 893.4 in³ 14.6 l |
Compression Ratio | 14.5:1 14.5:1 |
Aspiration | Turbocharged Aftercooled Turbocharged Aftercooled |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 65.4 in 1660 mm |
Width | 35.7 in 906 mm |
Height | 52.6 in 1335 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 2866 lb 1300 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models