C1.7 EU Stage V, Tier 4 Diesel Industrial Power Unit

Industrial Diesel Power Units C1.7

Request A Price Find Dealer

Key Specs

Maximum Power
48 hp
36 kW
Maximum Torque
122 lb-ft @ 1600 rpm
166 Nm @ 1600 rpm
Emissions
EU Stage V, U.S. EPA Tier 4 Final, Japan 2014 (Tier 4 Final)
EU Stage V, U.S. EPA Tier 4 Final, Japan 2014 (Tier 4 Final)

Overview

The Cat?� C1.7 IPU is a turbocharged, common rail direct injection engine meeting EU Stage V, U.S. EPA Tier 4 Final and Japan 2014 (Tier 4 Final) emission standards. For ease of installation, the IPU provides full aftertreatment mounting, an integrated cooling system, a full wiring harness and mounted air filter.

Product Specifications for C1.7

Maximum Power 48 hp 36 kW
Maximum Torque 122 lb-ft @ 1600 rpm 166 Nm @ 1600 rpm
Rated Speed 2800 rpm 2800 rpm
Minimum Power 49 hp 36.4 kW
Emissions EU Stage V, U.S. EPA Tier 4 Final, Japan 2014 (Tier 4 Final) EU Stage V, U.S. EPA Tier 4 Final, Japan 2014 (Tier 4 Final)
Engine Configuration In-Line 4, 4-Stroke-Cycle Diesel In-Line 4, 4-Stroke-Cycle Diesel
Bore 3.3 in 84 mm
Stroke 3.9 in 100 mm
Displacement 101 in³ 1.662 l
Compression Ratio 17.0:1 17.0:1
Aspiration Turbocharged Turbocharged
Combustion System Direct Injection Direct Injection
Rotation from Flywheel End Counterclockwise Counterclockwise
Aftertreatment DOC+DPF DOC+DPF
Length 33.6 in 854 mm
Width 23.5 in 596 mm
Height 37.8 in 961 mm
Weight 494 lb 224 kg

C1.7 Standard Equipment

Air System

  • Turbocharged

Electrical and Electronics

  • Alternator 12 volts 85 amp
  • Starter motor 12 volts
  • Glow plug starting aid
  • Electronic control module - chassis mounted
  • Flexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machines
  • The wiring harness, connectors and sensors are waterproof and designed to withstand harsh off-highway environments

Flywheels and Flywheel Housing

  • Flywheel and flywheel housing options

Fuel System

  • Electronic 2000 bar common rail fuel system
  • Fuel filter with water detector

Power Take Off (PTO)

  • SAE A PTO drive

General

  • Cast iron engine block
  • An extensive range of options are available, enabling you to prepare a specification matched precisely to your needs

See how C1.7 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

C1.7 EU Stage V, Tier 4 Diesel Industrial Power Unit

C1.7 EU Stage V, Tier 4 Diesel Industrial Power Unit

360 View