Power Rating
Maximum Power | 300 hp 224 kW |
Rated Speed | 1800-2200 rpm 1800-2200 rpm |
Minimum Power | 225 hp 168 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Demanding conditions, applications and environments make Cat?� C7 Industrial Diesel Engines the perfect solution for your severe duty equipment. With decades of diesel engine innovation and expertise behind these engines, they deliver the low operating costs and legendary Cat reliability and durability that give you a powerful advantage. More importantly, they're backed by the world-class Cat dealer network ready to service and support every Cat industrial engine. Industries and applications powered by C7 engines include Agriculture, Ag Tractors, Aircraft Ground Support, Bore/Drill Rigs, Chippers/Grinders, Combines/Harvesters, Compactors/Rollers, Compressors, Construction, Cranes, Crushers, Feller Bunchers, Forestry, Forklifts, General Industrial, Hydraulic Power Units, Irrigation Equipment, Loaders/Forwarders, Material Handling, Mining, Mobile Earthmoving Equipment, Mobile Sweepers, Paving Equipment, Pumps, Skidders, Specialty Ag Equipment, Sprayers, Trenchers and Underground Mining Equipment. The C7 engines, with ratings: 168-224 bkW (225-300 bhp) @ 1800-2200 rpm, meet China Stage II, EPA Tier 3 equivalent, EU Stage IIIA equivalent emission standards. They are available using U.S. EPA and EU Flexibility, and for other regulated and non-regulated areas.
Maximum Power | 300 hp 224 kW |
Rated Speed | 1800-2200 rpm 1800-2200 rpm |
Minimum Power | 225 hp 168 kW |
Emissions | China Stage II, U.S. EPA Tier 3 Equivalent, EU Stage IIIA Equivalent China Stage II, U.S. EPA Tier 3 Equivalent, EU Stage IIIA Equivalent |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 4.3 in 110 mm |
Stroke | 5 in 127 mm |
Displacement | 442 in³ 7.2 l |
Compression Ratio | 16.2:1 16.2:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 41.5 in 1053 mm |
Width | 29.8 in 758 mm |
Height | 40.6 in 1032 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 1296 lb 588 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models