Power Rating
Maximum Power | 2100 hp 1566 kW |
Maximum Torque | 8275 lb-ft @ 1200 rpm 11220 Nm @ 1200 rpm |
Rated Speed | 1650 rpm 1650 rpm |
Minimum Power | 2100 hp 1566 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� 3516E industrial diesel engine is offered at a continuous rating of 1566 kW (2100 hp) @ 1650 rpm and is designed for applications that require continuous heavy-duty service. These engines are capable of being operated at maximum power and speed up to 100% of the time without interuption or load cycling.
Maximum Power | 2100 hp 1566 kW |
Maximum Torque | 8275 lb-ft @ 1200 rpm 11220 Nm @ 1200 rpm |
Rated Speed | 1650 rpm 1650 rpm |
Minimum Power | 2100 hp 1566 kW |
Emissions | U.S. EPA Tier 4 Final, EU Stage V U.S. EPA Tier 4 Final, EU Stage V |
Engine Configuration | V-16 V-16 |
Bore | 6.7 in 170 mm |
Stroke | 8.5 in 215 mm |
Displacement | 4760 in³ 78 l |
Compression Ratio | 16.5:1 16.5:1 |
Aspiration | Turbocharged Aftercooled (TTA) Turbocharged Aftercooled (TTA) |
Combustion System | MEUI MEUI |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | SCR SCR |
Length | 122.2 in 3105 mm |
Width | 63.6 in 1616 mm |
Height | 83 in 2108 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 18025 lb 8176 kg |
Length | 92.5 in 2350 mm |
Width | 79.1 in 2008 mm |
Height | 31.9 in 809 mm |
Weight | 2378 lb 1079 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models