Power Rating
Maximum Power | 536 hp 400 kW |
Maximum Torque | 1735 lb-ft @ 1400 rpm 2353 Nm @ 1400 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 385 hp 287 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C13 Industrial Diesel Engine is offered in ratings ranging from 287-400 kW (385-536 hp). These ratings meet China Nonroad Stage III, Brazil MAR-1, and UN R96 Stage IIIA emission standards and UN R120 performance standards for measurement of net power and specific fuel consumption.
Maximum Power | 536 hp 400 kW |
Maximum Torque | 1735 lb-ft @ 1400 rpm 2353 Nm @ 1400 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 385 hp 287 kW |
Emissions | China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA, U.S. EPA Tier 3 China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA, U.S. EPA Tier 3 |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 5.1 in 130 mm |
Stroke | 6.2 in 157 mm |
Displacement | 762.8 in³ 12.5 l |
Compression Ratio | 17.3:1 or 15.8:1 17.3:1 or 15.8:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 51 in 1295 mm |
Width | 41 in 1054 mm |
Height | 47 in 1186 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 2509 lb 1138 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.