C280-16

Marine Generator Sets C280-16

Request A Price Find Dealer

Key Specs

Power Range
4700 - 4840 ekW
4700 - 4840 ekW
Frequency
50 / 60
50 / 60
Emissions
EPA Tier 2, IMO II
EPA Tier 2, IMO II

Overview

Cat C280-16 Marine Generator Set

Product Specifications for C280-16

Power Range 4700 - 4840 ekW 4700 - 4840 ekW
Frequency 50 / 60 50 / 60
Speed 1000 rpm (50 hz) or 900 rpm (60 hz) 1000 rpm (50 hz) or 900 rpm (60 hz)
Minimum Rating 4700 ekW (5875 kVA) 4700 ekW (5875 kVA)
Maximum Rating 4840 ekW (6050 kVA) 4840 ekW (6050 kVA)
Emissions EPA Tier 2, IMO II EPA Tier 2, IMO II
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled
Bore 11 in 280 mm
Stroke 11.8 in 300 mm
Displacement 18062 in³ 296 l
Governor Type Electronic Electronic
Fuel System EUI EUI
Compression Ratio 50 Hz 13.1 13.1
Compression Ratio 60 Hz 13:1 13:1
Engine Model Vee 16, 4-Stroke-Cycle Diesel Vee 16, 4-Stroke-Cycle Diesel
Length 366.7 in 9314 mm
Width 78.3 in 1990 mm
Height 164.1 in 4167 mm
Weight 31000 kg/ 68343 lb (engine dry weight), 18145 kg/ 40000 lb (generator weight) 31000 kg/ 68343 lb (engine dry weight), 18145 kg/ 40000 lb (generator weight)

C280-16 Standard Equipment

Air Inlet System

  • Aftercooler — fresh water, corrosion resistant coated (air side); air inlet shutoff; breather — crankcase, top-mounted; turbocharger — engine oil lubricated

Control System

  • Single Caterpillar® A3 electronic control unit (ECU) with electronic unit injector fuel system, rigid wiring harness (10 amp, 24 volt power required to drive ECUs)

Cooling System

  • Engine coolant water drains

Exhaust System

  • Dry, gas tight, exhaust manifold

Fuel System

  • Distillate fuel (requires viscosity ranging from 1.4 cSt to 20 cSt at 38° C), fuel transfer pump (mounted on left-hand side), duplex fuel filters, electronically controlled unit injectors

Lube Oil System

  • Centrifugal oil filters with single shutoff, service side engine mounted on cylinder block inspection covers includes installed oil lines and single shutoff valve, filters centrifuge bypass oil from the main lubricating oil pump, can be serviced with the engine running, oil filler and dipstick valve, oil pressure regulating valves, crankcase explosion relief valves

General

  • Caterpillar yellow paint; gear-driven pumps: fuel, oil, jacket water, aftercooler/oil cooler water; service literature

See how C280-16 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

C280-16

Check out current offers for the C280-16

View More Offers