3512C IMO II  Commercial Propulsion Engines

Commercial Propulsion Engines 3512C

Request A Price Find Dealer

Key Specs

Power Range
1281 - 2552 bhp
1281 - 2552 bhp
Speed Range
1200 - 1800 rpm
1200 - 1800 rpm
Emissions
IMO II, China Stage II
IMO II, China Stage II

Overview

The Cat® 3512C marine propulsion engine delivers results under hard working conditions. This engine family is designed to maximize the performance of your invested dollars with a wide range of available power ratings, standard and reverse rotation configurations, no required aftertreatment, and efficient fuel consumption. This engine is available as IMO II or China Stage II emissions compliant making it an excellent propulsion engine choice for Tug, Governmental, and other workboat applications.

Product Specifications for 3512C

Power Range 1281 - 2552 bhp 1281 - 2552 bhp
Speed Range 1200 - 1800 rpm 1200 - 1800 rpm
Emissions IMO II, China Stage II IMO II, China Stage II
Aspiration Twin Turbocharged Aspirator Twin Turbocharged Aspirator
Bore 6.69 in 170 mm
Stroke 7.48 in 190 mm
Stroke - HD 8.46 in 215 mm
Displacement 3161 in³ 51.8 l
Displacement - HD 3574 in³ 58.6 l
Rotation from Flywheel End Counterclockwise or Clockwise Counterclockwise or Clockwise
Configuration V 12, 4-Stroke-Cycle Diesel V 12, 4-Stroke-Cycle Diesel
Maximum Length 102 in 2590 mm
Maximum Width 80.2 in 2037 mm
Minimum Dry Weight 14400 lb 6532 kg
Minimum Width 80.2 in 2037 mm
Minimum Height 75 in 1904 mm
Minimum Length 102 in 2590 mm
Maximum Height 75 in 1904 mm
Maximum Dry Weight 16340 lb 7411 kg
Length - Engine 111.1 in 222.2 mm

3512C Standard Equipment

Air Inlet System

  • Separate circuit aftercooler core, corrosion resistant coated (air side)
  • Powercore air cleaner

Control System

  • Dual Caterpillar A4 Electronic Engine Control with Electronic Unit Injector Fuel System
  • Rigid Wiring Harness (10 amp DC power required to drive Electronic Engine Control Module)

Exhaust System

  • 3500C engines:

Fuel System

  • Fuel transfer pump
  • Electronically Controlled Unit Injectors

Instrumentation

  • Electronic service meter, instrument panel (24V), start/stop switch, emergency stop button, maintenance due light, diagnostic light, warning light, maintenance clear switch, start motor magnetic switch, 15 and 3A breakers
  • Graphical Unit (Color Marine Power Display) for analog or digital of:

Lube System

  • Crankcase breather groups, Top mounted
  • Oil filler and dipstick, LH or RH
  • Oil pump, gear type
  • 250 or 1000 hour sump oil pan

Mounting System

  • Rails, engine mounting, ledge type, 203 mm x 203 mm (8 in x 8 in) or Front Trunnion

Power Takeoffs

  • Accessory drives: Lower RH, lower LH
  • Front housing, two-sided

Protection System

  • A4 Electronic Monitoring System provides customer programmable engine derating strategies to protect against adverse operating conditions
  • Emergency stop push button (located in Electronic Instrument Panel)
  • Safety shutoff protection:

General

  • Vibration damper and guard
  • Lifting eyes
  • NOTE: Engines for heat exchanger cooling do NOT include heat exchange

Flywheel and Flywheel Housing

  • Flywheel, SAE No. 00, 183 teeth
  • Flywheel housing, SAE No. 00

Cooling System

  • Oil cooler
  • Thermostats and housing, Full open temperature 92 C (198 F)
  • Jacket water pump, gear driven, centrifugal
  • Auxiliary fresh water pump
  • Aftercooler system: If using glycol, up to maximum 20% glycol concentration is allowed

3512C Optional Equipment

Air Inlet System

  • Air Inlet Adapters

Charging System

  • Battery Chargers
  • Charging Alternator

Control System

  • Throttle Control

Cooling System

  • Coolant Shunt Tank
  • Cooling System Options

Exhaust System

  • Flexible Fittings
  • Elbows
  • Flanges
  • Flange and Exhaust Expanders
  • Mufflers

Fuel System

  • Fuel Cooler Heat Exchanger - Sea Water
  • Primary Fuel Filter
  • Fuel Level Switch
  • Rigid Fuel Lines
  • Flexible Fuel Lines

Instrumentation

  • Communication Modules
  • Color Marine Power Display System
  • Pilot House Instrument Panels
  • Marine Gear Sensors

Lube System

  • Sump Pumps
  • Lubricating Oil

Power Take-Offs

  • Stub Shafts
  • Crankshaft Pulleys
  • Damper Guard
  • Flexible Coupling and Guards

Marine Society Requirements

  • Green Passport Documentation
  • Spray Shielding

Protection System

  • Shutoff and Alarm Contactors

Special Appearance Packages

  • Special Appearance Packages with Chrome Covers
  • Yacht Class Finish

Starting System

  • Air Starting Motor Options
  • Battery Sets - 24 Volt - Dry
  • Battery Rack

Mounting System

  • Engine Supports
  • Vibration Isolation Mountings

Packing

  • Shrink Wrap Protection
  • Storage Preservation with Glycol Solution/Vapor Corrosion Inhibitor
  • Export Boxing
  • Export Packaging

See how 3512C compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

3512C IMO II Commercial Propulsion Engines

3512C IMO II  Commercial Propulsion Engines

Check out current offers for the 3512C

View More Offers