Power Rating
Power Range | 218 bkW - 325 bkW 218 bkW - 325 bkW |
Key Specs
Power Range | 218 bkW - 325 bkW 218 bkW - 325 bkW |
Frequency | 50 / 60 50 / 60 |
Emissions | IMO II, IMO III, U.S. EPA Tier 3, China Stage II IMO II, IMO III, U.S. EPA Tier 3, China Stage II |
Rated Engine Speed | 1500 / 1800 rpm 1500 / 1800 rpm |
Bore | 4.5 in 115 mm |
Stroke | 5.8 in 149 mm |
Aspiration | Turbocharged - Aftercooled Turbocharged - Aftercooled |
Displacement | 567.5 in³ 9.3 l |
Cooling | Heat exchanger and separate or combined keel cooled options Heat exchanger and separate or combined keel cooled options |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Configuration | In-Line 6, 4-Stroke-Cycle Diesel In-Line 6, 4-Stroke-Cycle Diesel |
Oil Change Interval | 500 hours 500 hours |
Governor | Electronic Electronic |
Flywheel Housing | SAE No. 1 (113 teeth) SAE No. 1 (113 teeth) |
Refill Capacity | Lube Oil System w/oil filter change: 24.5 L (6.5 gal) Lube Oil System w/oil filter change: 24.5 L (6.5 gal) |
Width - Engine | 38.5 in 978 mm |
Height | 43 in 1093 mm |
Length - Engine | 57.2 in 1452 mm |
Engine Dry Weight - Approximate | 2083 - 2474 2083 - 2474 |
Caterpillar product brochures and other informational documents are available for your growing business.