Ratings
Power Range | 3755-4023 bhp (2800-3000 bkW) 3755-4023 bhp (2800-3000 bkW) |
Key Specs
Building on the durability and reliability of the 3500 engine platform, Caterpillar Marine is pleased to offer an uprated version of the Cat 3516E Marine Propulsion Engine. The high-performance engine delivers 19% more rated power, lower ambient heat rejection, and improved acceleration time compared to previous 3516E. With a focus on serviceability and digitalization, this product provides easy connectivity and installation. It is designed for compact engine rooms and is an ideal solution for Tug, Governmental, and Yachting vessels.
Power Range | 3755-4023 bhp (2800-3000 bkW) 3755-4023 bhp (2800-3000 bkW) |
Speed Range | 1800 rpm 1800 rpm |
Emissions | IMO II IMO II |
Aspiration | Sequential Turbocharged / Aftercooled Sequential Turbocharged / Aftercooled |
Bore | 6.69 in 170 mm |
Stroke | 8.46 in 215 mm |
Displacement | 4766 in³ 78.1 l |
Rotation from Flywheel End | Counterclockwise or Clockwise Counterclockwise or Clockwise |
Configuration | V 16, 4-Stroke Cycle Diesel V 16, 4-Stroke Cycle Diesel |
Length | 163 in 4133 mm |
Height | 89 in 2253 mm |
Width | 71 in 1800 mm |
Dry Weight | 24526 lb 11125 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.