Power Rating
Power Range | 1550 - 1700 ekW 1550 - 1700 ekW |
Key Specs
Power Range | 1550 - 1700 ekW 1550 - 1700 ekW |
Frequency | 60 hz 60 hz |
Speed | 1800 1800 |
Minimum Rating | 1550 eKW (1937 kVA) 1550 eKW (1937 kVA) |
Maximum Rating | 1700 eKW (2125 kVA) 1700 eKW (2125 kVA) |
Configuration | Vee 12 4-Stroke-Cycle Diesel Vee 12 4-Stroke-Cycle Diesel |
Aspiration | TTA TTA |
Bore | 6.7 in 170 mm |
Stroke | 8.46 in 215 mm |
Displacement | 3574 in³ 58.56 l |
Emissions | IMO II IMO II |
Length | 200.2 in 5085.3 mm |
Width | 84.3 in 2142.1 mm |
Height | 83.9 in 2131.1 mm |
Weight - Estimated | 28136 lb 12762 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.