Power Rating
Power Range | 1341-2550 bhp (1000-1902 bkW) 1341-2550 bhp (1000-1902 bkW) |
Key Specs
The 3512E marine propulsion engine is now available in a wide range of ratings that meet U.S. EPA Tier 4 Final and IMO III marine emissions regulations. As the commercial marine industry adjusts their operations to meet U.S. EPA Tier 4 Final and IMO III emissions standards, Caterpillar Marine has introduced a solution built to maximize performance while meeting regulations. Caterpillar's combination of a fuel-efficiency-optimized engine and a selective catalytic reduction (SCR) aftertreatment system is a solution that not only reduces NOx emissions, but can also lower a customer's owning and operating costs in the process.
Power Range | 1341-2550 bhp (1000-1902 bkW) 1341-2550 bhp (1000-1902 bkW) |
Speed Range | 1600 - 1800 rpm 1600 - 1800 rpm |
Emissions | U.S. EPA Tier 4, IMO II/III, EU Stage 5 U.S. EPA Tier 4, IMO II/III, EU Stage 5 |
Aspiration | Twin Turbocharged - Aftercooled Twin Turbocharged - Aftercooled |
Bore | 6.69 in 170 mm |
Stroke | 8.46 in 215 mm |
Displacement | 3574 in³ 58.6 l |
Rotation from Flywheel End | Clockwise or Counterclockwise Clockwise or Counterclockwise |
Configuration | V 12, 4-Stroke-Cycle Diesel V 12, 4-Stroke-Cycle Diesel |
Approximate Weight | 12824 lb 5817 kg |
Oil Change Interval | 250 / 500 / 1000 250 / 500 / 1000 |
Minimum Dry Weight | 18025 lb 8176 kg |
Minimum Length | 123.5 in 3136.1 mm |
Maximum Length | 125.4 in 3184.1 mm |
Minimum Height | 91.9 in 2334.6 mm |
Maximum Height | 92.1 in 2340.3 mm |
Minimum Width | 80.2 in 2036.7 mm |
Maximum Width | 81.9 in 2080.1 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.