Power Rating
Power Range | 15 - 25 ekW 15 - 25 ekW |
Key Specs
Power Range | 15 - 25 ekW 15 - 25 ekW |
Frequency | 50 / 60 50 / 60 |
Minimum Rating | 15 ekW (15 kVA) 15 ekW (15 kVA) |
Maximum Rating | 25 ekW (25 kVA) 25 ekW (25 kVA) |
Emissions | U.S. EPA Tier 3 U.S. EPA Tier 3 |
Configuration | Inline 4, 4-Stroke Cycle diesel Inline 4, 4-Stroke Cycle diesel |
Displacement | 135 in³ 2.2 l |
Aspiration | Naturally Aspirated / Turbocharged Naturally Aspirated / Turbocharged |
Governor Type | Electrical Ischronous Electrical Ischronous |
Bore | 3.31 in 84 mm |
Stroke | 3.5 in 90 mm |
Refill Capacity | Lube Oil System w/oil filter change: 10.6 L (2.8 gal) Lube Oil System w/oil filter change: 10.6 L (2.8 gal) |
Oil Change Interval | 500 hrs 500 hrs |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Cooling | Hex or Single Circuit Keel Hex or Single Circuit Keel |
Rated Engine Speed | 1500 / 1800 rpm 1500 / 1800 rpm |
Length | 47.9 in / 1,219 mm (open) 50.7 in / 1,290 mm (enclosed) 47.9 in / 1,219 mm (open) 50.7 in / 1,290 mm (enclosed) |
Width | 22.3 in / 567 mm (open) 24.7 in / 628 mm (enclosed) 22.3 in / 567 mm (open) 24.7 in / 628 mm (enclosed) |
Height | 32.8 in / 835 mm (open) 31 in / 775 mm (enclosed) 32.8 in / 835 mm (open) 31 in / 775 mm (enclosed) |
Engine Dry Weight | 857-1,027 lb / 386-466 kg 857-1,027 lb / 386-466 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.